Overview
Description
The TDTTP2500B066B 2.5kW bridgeless totem-pole power factor correction (PFC) evaluation board achieves very high-efficiency single-phase AC-DC conversion. Using a dsPIC along with Renesas' GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency.
Features
- Power: 2500W
- Switching frequency: 66kHz
- Features TP65H050G4BS (SuperGaN®)
- Easy-to-use platform to investigate GaN
Applications
- Data center power supply
- Broad industrial power supply
- PV inverter
- Servo motor
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| TDTTP2500B066B-KIT | NRND | Out of Stock | N/A |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.