Overview
The TDTTP2500B066B 2.5kW bridgeless totem-pole power factor correction (PFC) evaluation board achieves very high-efficiency single-phase AC-DC conversion. Using a dsPIC along with Renesas' GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency.
Features
- Power: 2500W
- Switching frequency: 66kHz
- Features TP65H050G4BS (SuperGaN®)
- Easy-to-use platform to investigate GaN
Products in the Design
Sample & Buy
TDTTP2500B066B-KIT
Not Recommended for New DesignsApplications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.