Overview
Description
The TDINV3000W050B 3.0kW inverter evaluation kit provides an easy way to evaluate the performance advantages of our SuperGaN FETs in various inverter applications, such as V2G, solar, and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 50kHz, with a flat efficiency curve above 500W of greater than 98.5%. It uses a dsPIC along with four Renesas SuperGaN Gen IV 50mΩ devices in the industry's standard and thermally efficient TO-247-3 package (full bridge configuration).
Features
- Power: 3000W
- Switching frequency: 50kHz
- Customizable with firmware
- Features TP65H050G4WS
- Easy-to-use platform to investigate GaN
- PV inverter
- Uninterruptible power supply (UPS)
- Vehicle-to-grid (V2G)
Applications
- Datacom
- Broad industrial
- PV inverter
- Servo motor
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| TDINV3000W050B-KIT | NRND | In Stock | 1u | $756 | N/A |
Support
Support Communities
- Inquiry Regarding Code Download Procedure for TDINV3000W050 GaN Inverter Kit
Dear Renesas Engineering Community Team and Experts, I recently purchased the TDINV3000W050 GaN Inverter Evaluation Kit, and I am currently reviewing the user guide. However, I could not find detailed instructions on how to download or flash new firmware/code to the TDINV3000W050 microcontroller. The guide mentions: “If a ...
Feb 3, 2026