Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The TDHBG1200DC100 1.2 kW half-bridge evaluation board provides the elements of a simple buck or boost converter for basic study of switching characteristics and efficiency achievable with Renesas’ 650V GaN FETs. In either buck or boost mode the circuit can be configured for synchronous rectification and the high-voltage input and output can operate at up to 400Vdc, with a power output of up to 1.2 kW. The TDHBG1200DC100-KIT is for evaluation purposes only.

Features

  • Power: 1.2 kW
  • Switching frequency: 50kHz-300kHz (variable)
  • Features TP65H070L
  • Easy-to-use platform to investigate GaN
  • Topologies/Functions:
    • Synchronous buck
    • Synchronous boost
    • Hard-switched half-bridge

Applications

Type Title Date
Manual - Hardware PDF 1.68 MB
PCB Design Files ZIP 353 KB
PCB Design Files ZIP 649 KB
3 items
Part NumberStatusStockBudgetary Price (USD)DescriptionSampleableECCN (US)HTS (US)
TDHB-65H070L-DCActiveIn StockPower Stage Daughter Card for TDHBG1200DC100-KITN/AEAR998473.30.1180
TDHBG1200DC100-KITActiveIn Stock1u | $311Easy-to-use platform to evaluate GaN FETsN/AEAR998473.30.1180