Overview
Description
This board can perform evaluation development for DALI, DMX512 and infrared communication master functions.
Features
- Application fields; Factory, Home, City, Lighting
- Adaptive equipment; Base lights, Back lights, Amusement equipment, Down lights
- Key Features; LED lighting
- MCU/MPU families; RL78, 78K
- MCU/MPU groups; RL78/I1A, UPD78F073x
- Board dimensions; 120 x 120 mm
- Release date; August 2016
- Product page, User's Manual
- *Refer to user’s manual for parts list, circuit diagram, and layout
- Power Supply;+5V
- Accessories; USB cable (Mini-B Type), screws/spacers (4 each)
- Operating temperature; 0 °C to +45 °C
- Peripheral interfaces; USB, E1, DALI, DMX512
- RoHS compatible; Cleared
- Partners; Yes
- Development tool
- *To customers who have purchased the product: Firmware has been updated. Please check.
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.
Applications
Product Options
| Part Number | Status | Stock | Sampleable | ECCN (US) | HTS (US) | RoHS Compliant | China RoHS Compliant |
|---|---|---|---|---|---|---|---|
| TCM-RL78I1A | Active | Out of Stock | N/A | 3A991.a.2 | 8471.50.0150 | N | N |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.