Skip to main content
Renesas Electronics Corporation

Overview

The SMOD electronic module creates an easy way to evaluate the SGAS sensor. An MCU-based electronic module encompasses all measurement and control aspects of SGAS sensors. The factory configured SMOD functions with a specific SGAS sensor type. The SMOD board connects to a Windows PC via a bi-directional USB connection; supplied with an application facilitating SMOD operation. The sensor response is both native resistance units and linearized concentration units.  Sensor operating parameters are customizable.

Features

  • 8.9cm² total PCB area
  • On-board power conditioning allows operation from a 9–12VDC supply
  • Embedded microcontroller/EEPROM combination enables "no setup required" operation
  • Supports all advanced modes of sensor operation (feedback heater control, temperature and sensor measurement sequencing
  • Simple ASCII-based communication protocol allows easy integration with external controllers
  • Full-speed USB interface standard; optional I²C and UART interfaces are available

Products in the Design

Sample & Buy

SMOD711 - Evaluation Kit Box

SMOD711KITV1

Obsolete

News & Blog Posts