Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SLG88104V-EVB evaluation board is used to evaluate the SLG88104 quad-channel micropower operational amplifier for GreenPAK™.

The SLG88104 is a wide voltage range, 375nA quad-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.

Applications

Part NumberStatusStockSampleableECCN (US)HTS (US)
SLG88104V-EVBActiveOut of StockN/AEAR998542.33.0001