Skip to main content
Renesas Electronics Corporation

Overview

The SLG88104V-EVB evaluation board is used to evaluate the SLG88104 quad-channel micropower operational amplifier for GreenPAK™.

The SLG88104 is a wide voltage range, 375nA quad-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.

Products in the Design

Sample & Buy

SLG88104V-EVB Evaluation Board - Top

SLG88104V-EVB

Active
ECCN (US):EAR99
HTS (US):8542.33.0001