Skip to main content
Renesas Electronics Corporation

Overview

The SLG51002C evaluation board (EVB) provides programming, emulation, and testing functions for the SLG51002C high-PSRR, low-noise multi-output LDO IC. Working in pairs with the Go Configure™ Software Hub, it can be used as:

  • A standalone board
  • With the GreenPAK serial debugger
  • With the Power GreenPAK development motherboard

Features

  • LDO input and output connectors with Kelvin sense
  • RF connectors for each LDO input and output channel
  • GPIO connector
  • GreenPAK Serial Debugger connector for quick debugging
  • Power GreenPAK Development Motherboard connector for advanced prototyping

Products in the Design

Sample & Buy

SLG51002C-EVB Power GreenPAK Evaluation Board

SLG51002C-EVB

Active
ECCN (US):EAR99
HTS (US):8542.39.0090

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Serial Debugger Board (GSD)

SLG4DVKGSD Active
Enable in-system programming and debugging of GreenPAK devices using a compact USB-based serial debugger.

Power GreenPAK Development Motherboard

SLG5PGPDM Active
Enable programming, emulation, and testing of Power GreenPAK devices using a dedicated development motherboard.