Overview
The SLG51001C evaluation board (EVB) provides programming, emulation, and testing functions for the SLG51001C high-PSRR, low-noise multi-output LDO IC. Working in pairs with the Go Configure™ Software Hub, it can be used as:
- A standalone board
- With the GreenPAK serial debugger
- With the Power GreenPAK development motherboard
Features
- LDO input and output connectors with Kelvin sense
- RF connectors for each LDO input and output channel
- GPIO connector
- GreenPAK Serial Debugger connector for quick debugging
- Power GreenPAK Development Motherboard connector for advanced prototyping
Sample & Buy
SLG51001C-EVB
Active| ECCN (US): | EAR99 |
| HTS (US): | 8542.39.0090 |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
GreenPAK Serial Debugger Board (GSD)
SLG4DVKGSD Active
Enable in-system programming and debugging of GreenPAK devices using a compact USB-based serial debugger.
Recommended Documents:
Power GreenPAK Development Motherboard
SLG5PGPDM Active
Enable programming, emulation, and testing of Power GreenPAK devices using a dedicated development motherboard.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.