Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG47921V-SKT is a socket card kit for use with the SLG4DVKGOCONF Go Configure Development Board. The SLG47921V-SKT kit includes the ForgeFPGA™ Socket Card #3 (SLG7SC3), 20 samples of SLG47921V, and a Pmod™ LED adapter.

The ForgeFPGA Socket Card #3 is a development board designed for emulation and prototyping of ForgeFPGA integrated circuits. This socket card implements a connection between the pins of a ForgeFPGA and the Go Configure Development Board. This board can be used for design prototyping with different boot modes. The socket card supports Pmod standards and thus provides the ability to connect different Pmod adapters.

Features

  • Programming and emulation
  • Standalone boot option
  • Onboard 4Mb SPI Flash
  • Pmod connectors
  • Clock generator from 2.5kHz to 200MHz
  • Standalone power connectors

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
SLG47921V-SKTActiveIn Stock1u | $100N/A

Support