Overview
The SLG46801V-PR-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46801V-PR-SKT includes the SLG4SA12MP-16x16 socket adapter and 20 SLG46801V-PR (STQFN-12) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46801V-PR programmable mixed-signal matrix IC features multi-time programmable memory, an I²C serial communications bus, and dual high-speed analog comparators, delivering a compact and highly flexible GreenPAK solution for mixed-signal designs.
Features
- STQFN-12 socket for the SLG46801V-PR GreenPAK programmable mixed-signal matrix
- SLG4SA12MP-16x16 socket adapter
- 20 SLG46801V-PR IC samples
Sample & Buy
SLG46801V-PR-SKT
PreviewVideos & Training
Discover GreenPAK™, a configurable mixed‑signal IC platform that replaces discrete logic and streamlines system design. By combining analog, digital, and power functions in a compact, low‑power device, GreenPAK enables fast customization through an intuitive GUI without added complexity. Engineers can reduce BOM cost, lower power consumption, simplify PCB routing, accelerate time‑to‑market, and take advantage of in‑system configurability, making GreenPAK a strong fit for building smarter and more efficient designs across a wide range of applications.