Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for SH7086 is intended as a user-friendly introductory and evaluation tool for the SH7086 microcontroller. The board provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E10A emulator. The Renesas Starter Kit for SH7806 may be connected to the host PC using a simple RS232 serial connection or via the included USB E10A on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening the box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Applications

Type Title Date
Quick Start Guide PDF 526 KB
Application Note PDF 62 KB 日本語 , 简体中文
AI-generated Summary: Renesas Starter Kits (RSK) provide complete development systems including an evaluation board, On Chip Debugger, and peripheral sample code as a Hi-performance Embedded Workshop (HEW) workspace. Users copy the workspace to their PC, open it via HEW, and select the desired project containing source files for specific peripherals. Each project includes a main C source file with detailed comments explaining its functionality, such as ADC single operation mode. Support and additional resources are available on Renesas’ website.
Manual - Development Tools PDF 157 KB
Manual - Development Tools PDF 388 KB
Manual - Development Tools PDF 124 KB
Manual - Development Tools PDF 123 KB
Manual - Development Tools PDF 219 KB
Manual - Development Tools PDF 779 KB
Quick Start Guide PDF 585 KB
Quick Start Guide PDF 1.12 MB
10 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 470.52 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 614 KB
1 item