メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The RZ/G2E Evaluation Board Kit from Silicon Linux Corporation is designed for use with Renesas RZ/G2E MPUs and is compatible with 96Boards. It includes a main board and a extension board, enabling evaluation of most RZ/G2E mounted functions when connected together.

Note: When ordering, include “EK874” in the inquiry form message field. EK874 is intended for evaluation purposes only and is not for mass production.

Order EK874 from CoreStaff ONLINE

特長

  • Processor: RZ/G2E
  • Main Memory: 2GB DDR3L
  • QSPI NOR Flash: 64MB
  • I2C EEPROM: 512B
  • External Storage: microSD x1
  • Connectivity: USB 2.0 x 2-ch, USB 3.0 x 1-ch, GbE x1
  • HDMI, Low-Voltage Differential Signaling (LVDS), or MIPI Display Serial Interface (MIPI DSI) output
  • Wi-Fi & Bluetooth
  • Renesas Power Management Integrated Circuits (PMICs)
  • Dimensions: 54mm x 85mm

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ビデオ&トレーニング