Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit+ for RX64M is intended as a user-friendly introductory and evaluation tool for the RX64M microcontroller.

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Configuration

[Kit with Renesas CubeSuite+]

  • CPU Board
  • Detachable Colour LCD Board PmodTM Compatible
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi Region 5V power supply
  • Quick Start Guide
  • DVD-ROM

- Documents:

User Manual, Tutorial, and more

- IDE:

CubeSuite+ (Evaluation Software)

C/C++ Compiler Package for RX Family Evaluation Version

E1 Emulator Debugger

- Flash Memory Programmer:

Renesas Flash Programmer (Evaluation Software)

Notes

  • The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.
  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
  • Trial period: 60 days
  • The link size will be limited to 128 KB after 60 days.
  • The Renesas Flash Programmer Evaluation Software does not come with technical support services.

[Kit with e² studio]

  • CPU Board
  • Detachable Colour LCD Board PmodTM Compatible
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi Region 5V power supply
  • Quick Start Guide
  • DVD-ROM

- Documents:

User Manual, Tutorial, and more

- IDE:

e² studio

C/C++ Compiler Package for RX Family Evaluation Version

E1 Emulator Debugger

and more

Notes

  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
  • Trial period: 60 days
  • The link size will be limited to 128 KB after 60 days.

PC System Requirements

[Kit with Renesas CubeSuite+]

  • IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
  • Processor 1 GHz or higher (must support hyper-threading, multi-core CPUs)
  • Memory 2 GB or more recommended. Minimum requirement is 1 GB or more (64-bit Windows requires 2 GB or more) *2
  • Display 1024 x 768 or higher resolution, 65,535 or more colors
  • Windows Vista / Windows 7 / Windows 8 *2 (other than the listed OS is not supported)
  • All other necessary software environments in addition to Windows OS.
    - .NET Framework 4 + language pack
    - Microsoft Visual C++ 2010 SP1 runtime library
    - Internet Explorer 6.0 or later

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

[Kit with e² studio]

  • IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
  • Processor 1.6 GHz or higher
  • Memory 1 GB or more recommended.
  • Windows 7 / Windows 8 *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

HMI Expansion Board

This board is the expansion board for Starter Kit for RX64M(RSK+ for RX64M) and you can easy to evaluate HMI(Human Machine Interface) functions.

Image
r0k50564mb001br-hs-en-zh

Product Photos

Image
img-rx64m-block-diagram-hs-en-zh

Block Diagram

Features

  • Sound input dual system and output dual system (pin jack and RCA connector) are included.
  • Stepping motor control circuit and connectors for motor connection are included.
  • Connector for the PDC interface camera connection are included.
  • Connector for OMRON Non-Contact Thermal Sensor D6T-44L-06 are included as a human sensor.
  • An eMMC device with 8GB is included.
  • Battery charger control IC R2A20057BX and USB battery charge control circuit using RX64M USB Full-Speed (USBA) is included.

Kit Content

  • Expansion Board R0K50564MB001BR
  • Accessories (Connectors for connect to RSK board, spacers and screws, sensor-specific cable and optional short connectors)
  • Release notes
  • ※This product does not come with any board and tools that is required in order to use this product. Please prepare separately RSK+ for RX64M Starter kit and development tools.

Ordering Information

Product namePart Number
(Ordering Number)
Availability
HMI Expansion BoardR0K50564MB001BRAvailable

Features

* In order to make a product installer active, this product needs the Internet environment.

* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

  • The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer.
  • The Renesas Starter Kit+ for RX64M may be connected to the host PC using the included USB E1 on chip debugging interface.
  • The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Applications

Type Title Date
Tool News - Release PDF 261 KB 日本語
Tool News - Release PDF 210 KB 日本語
Application Note PDF 2.77 MB 日本語
AI-generated Summary: QE for Display [RX,RA] enables graphical interface development for embedded systems using Renesas RX microcontrollers with serially connected LCDs, supporting emWin and Aeropoint GUI middleware. It integrates with e2 studio, Smart Configurator, and Firmware Integration Technology (FIT) modules to simplify GUI creation, display control, and system development flow. The tool supports various RX family starter kits and target boards, facilitating efficient GUI design with AppWizard and PowerPoint-based Aeropoint GUI. It covers from initial display setup to project building, debugging, and execution, enabling high-performance, memory-efficient GUI solutions on microcontrollers without graphic LCD controllers.
Tool News - Release PDF 236 KB 日本語
Application Note PDF 375 KB 日本語
AI-generated Summary: The T4 Driver FIT module integrates the T4 software stack with the Ethernet driver by converting user-defined T4 functions to Ethernet driver APIs. It supports secure Initial Sequence Number generation when used with devices equipped with Trusted Secure IP (TSIP). The module accommodates different software stack configurations based on API style (ITRON TCP/IP or Socket) and TSIP presence, enabling flexible embedded system networking solutions.
Application Note PDF 988 KB 日本語
AI-generated Summary: The document introduces the M3S-T4-Tiny TCP/IP stack for embedded systems within the RX family, designed for easy application implementation focusing on local connections rather than Internet use. It lacks advanced features like socket interfaces, IPSec, IPv6, and routing protocols. The guide details supported compilers, related documentation, module overviews, API information, sample programs, and setup instructions for communication verification. Limitations and environment requirements are also covered.
Tool News - Note PDF 237 KB 日本語
PCB Design Files
Log in to Download ZIP 1.68 MB 日本語
Tool News - Note PDF 127 KB 日本語
Manual - Development Tools PDF 2.72 MB 日本語
Manual - Development Tools PDF 2.68 MB
Application Note PDF 466 KB
AI-generated Summary: The RX64M Renesas Starter Kit sample code for CubeSuite+ includes multiple subprojects demonstrating peripheral initialization and functionality. Users open the tutorial project file 'RSK+RX64M_Tutorial.mtpj' to access grouped source files and sample codes for specific peripherals. The code generator creates the sample programs, and users must connect specific jumpers on the hardware. Instructions cover connecting the kit to a PC via USB, installing drivers, and using terminal software to communicate through a virtual COM port. Each subproject contains a Description.txt and a main C source file illustrating the main function.
Application Note PDF 604 KB
AI-generated Summary: The document guides users through integrating selected toolchains with e2 studio for the RX64M Renesas Starter Kit. It instructs on importing existing projects into the workspace by right-clicking in the project explorer, selecting 'Import...', and choosing 'Existing Projects into Workspace' under the General folder. Users then proceed by clicking 'Next' to complete the import process, enabling them to work with sample code within e2 studio.
Manual - Development Tools PDF 1.74 MB 日本語
Quick Start Guide PDF 183 KB
Manual - Development Tools PDF 1.70 MB 日本語
Manual - Development Tools PDF 228 KB
Manual - Development Tools PDF 709 KB
Manual - Development Tools PDF 1.59 MB
Application Note PDF 1.83 MB
AI-generated Summary: The document outlines the disclaimer and precautions for using the Renesas Starter Kit+, emphasizing its use in controlled laboratory environments and potential electromagnetic interference issues. It guides users on how to create a working firmware project using e2 studio IDE and Renesas Firmware Integration Technology (FIT) modules, specifically for the RX64M platform. The manual includes step-by-step instructions for generating code, integrating FIT modules, and handling peripheral code. It also lists related documents for further technical details and development support across the RX family.
Manual - Development Tools PDF 194 KB 日本語
Manual - Development Tools PDF 824 KB 日本語
22 items

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 2 KB
Software & Tools - Other
Log in to Download ZIP 554 KB
Software & Tools - Other
Log in to Download ZIP 647.19 MB
Software & Tools - Other
Log in to Download ZIP 874.22 MB
Software & Tools - Other
Log in to Download ZIP 日本語
5 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 6.28 MB 日本語 Compiler: CC-RX IDE: CS+
Sample Code
Log in to Download ZIP 6.99 MB Compiler: CC-RX IDE: e2 studio
2 items
Part NumberStatusStockDescriptionRegional AvailabilityDebugger supplied
R0K50564MS000BEActiveOut of StockRenesas Starter Kit+ for RX64M (Kit with CubeSuite+)US, EU, CN, BR, IN, KR, SG, TWE1
R0K50564MS800BEPreviewOut of StockRenesas Starter Kit+ for RX64M (Kit with CubeSuite+)JPNone
R0K50564MS100BEObsoleteOut of StockRenesas Starter Kit+ for RX64M (Kit with CubeSuite+)JPE1
YR0K50564MS000BEPendingIn StockRenesas Starter Kit+ for RX64M (Kit with e² studio)US, EU, CN, BR, IN, KR, SG, TWE1

Knowledge Base

  1. Settings for Using Ethernet1 (Renesas Starter Kit for RX64M)

    ... Placement of components on the board is shown in ‘3.3 Component Placement’ in the `Renesas Starter Kit for RX64M User’s Manual’.https://www.renesas.com/products/microcontrollers-microprocessors/rx-32-bit-performance-efficiency-mcus/rx64m-starter-kit-plus-renesas-starter-kit-rx64m

    Apr 21, 2020