Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit+ for RX63N is intended as a user-friendly introductory and evaluation tool for the RX63N microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E1 emulator and/or Flash Development Toolkit.

The Renesas Starter Kit+ for RX63N has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

Product Limitation

Renesas Starter Kit+ for RX63N Product Limitation (19 Nov 2012)

A limitation exists with the board used on a batch of Renesas Starter Kit+ for RX63N Products.

Serial Numbers Affected: 00039142 to 00039393 and 00038254 to 00038313 inclusive.

Limitation:

After the RSK+RX63N board is turned on without connecting with an E1 debugger, Ethernet communication may not work properly.

Explanation:

The Ethernet PHY device does not receive a correct reset signal after the board is turned on unless the E1 is connected or the reset switch is pressed. This results in the PHY device being incorrectly configured preventing Ethernet communication.

Work-around:

After turning ON the board, press the 'RES' reset switch on the board to reset the PHY device.

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 150 mm by 180 mm, detailed dimensions are available in the user manual.

Image
 rsk-rx63n-layout-en-zh
ItemSpecification
MicrocontrollerR5F563NBDDFC
On-board MemorySDRAM (K4S281632I-UC75): 128 Mbit
I2C EEPROM (R1EX24016ASAS0A): 16 Kbit
SPI Serial Flash (SST25VF016B-50-4C-S2AF): 16 Mbit
Input ClockMain: 12 MHz
Sub: 32.768 kHz
Ethernet (for PHY): 25 MHz
PotentiometerSingle-turn, 10 kΩ
LED5 V Power Indicator: green x 1
3.3 V Power Indicator: green x 1
User: green x 1, orange x 1, red x 2
Ethernet Status: green x 3, yellow x 1
SwitchReset x 1
User x 3
DIP Switch4-pole x 1
DC Power Jack7 V to 15 V Input: Jumpers J8 and J9 opened (Default setting)
5 V Input: Jumpers J8 and J9 shorted
Battery HolderCR2032 Coin Cell Holder for Battery Backup function
E1 Connector14-pin box header
Ethernet ConnectorRJ45
CAN Connector2.54mm pitch, 3-pin x 1 (CAN BUS line x2, GND x1)
USB ConnectorUSB CH0-Function : USB-MiniB
USB CH0-Host : USB-TypeA
USB CH1-Function : USB-MiniB
RS232 Serial Connector9-pin DSUB
LCD Display Connector14-pin socket
LCD Panel Connector2.54 mm pitch, 50-pin (TFT)
Application Board Interface2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)
BUS Interface Option2.54 mm pitch, 50-pin (JA3)

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 12 V power supply
  • Quick Start Guide
  • 2 CD-ROMs
    1. For HEW version
      • Documents: User Manual, Tutorial, and more
      • IDE: High-performance Embedded Workshop
      • C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
      • Debugger: E1/E20 Emulator Debugger
    2. For e2studio version
      • Documents: User Manual, Tutorial, and more
      • IDE: Eclipse e2studio
      • C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
      • Debugger: E1/E20 Emulator Debugger

Notes

  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
    Trial period: 60 days
    The link size will be limited to 128 KB after 60 days.

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 7 / Windows XP / Windows Vista *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows Vista® 64-bit editions.
*3:Pentium is a trademark of Intel Corporation of the U.S.

Ordering Information

Renesas Starter Kit+ for RX63N-256K is available as a successor product.

Product NameDebugger SuppliedPart Number
(Ordering Number)
Availability
Renesas Starter Kit+ for RX63NE1R0K50563NS000BEDiscontinued Product (Replaced by
Renesas Starter Kit+ for RX63N-256K)

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Applications

Type Title Date
Manual - Development Tools PDF 15.28 MB 日本語
Application Note PDF 1.15 MB 日本語
AI-generated Summary: The RX100 Series Flash Programmer operates on the Renesas Starter Kit+ for RX63N, rewriting the user area of the RX100 Series MCU via asynchronous serial communication (SCI). It uses Channel 0 (SCIO) for communication with a data format of 1 start bit, 8 data bits, no parity, and 1 stop bit, initially at 19,200 bps and switching to 1 Mbps after status transition. The flash programmer program and data reside in the RSK+RX63N user area, with a detailed memory map provided for different ROM sizes.
Tool News - Note PDF 237 KB 日本語
Application Note PDF 1.49 MB 日本語
AI-generated Summary: The flash programmer operates on the Renesas Starter Kit+ for RX63N, rewriting the user area of the RX63N Group MCU via asynchronous serial communication using SCIO channel 0. Communication uses an 8-bit data format at 19,200 bps initially, switching to 1.5 Mbps after programming commands. The RSK+RX63N user area stores the flash programmer program and data, with memory maps varying by ROM size. Operation confirmation includes MCU specifications, clock frequencies, voltage, and development environment details. Reference application notes provide initial settings and debug functions.
Schematic PDF 175 KB
Application Note PDF 357 KB 日本語
AI-generated Summary: The document explains how to manage sub-projects in CubeSuite+ by deleting unused ones from the Project Tree to streamline the build process. It details changing the debug tool to RX E1(JTAG) if necessary and setting its properties, including main clock frequency and supply voltage. Instructions for building the program, starting the E1 emulator, handling warning messages related to operating frequency, and executing the program are also provided.
PCB Design Files
Log in to Download ZIP 1.81 MB 日本語
Application Note PDF 162 KB
AI-generated Summary: This document guides users through importing sample code projects for the RX63N Renesas Starter Kit into the e2studio IDE. It details steps to open the Import dialog, select existing projects from a directory, and ensure projects are copied into the workspace. It also explains how to navigate the Project Explorer to access source files of various sample projects such as ADC12_Oneshot, CAN, USB Host, and Timer modules, enabling efficient code loading and development.
Application Note PDF 121 KB 日本語
AI-generated Summary: The RX63N RSK sample code provides source files for high-performance embedded development using the Renesas RX Toolchain. It includes example projects demonstrating peripheral initialization, such as ADC one-shot mode, with source files accessible via the HEW workspace. The sample code configures the ADC to perform 12-bit single-shot conversions and displays results on an LCD. Users can compile, download, and run the code, adjusting inputs to observe ADC readings. Support and inquiries are available through Renesas websites.
Manual - Development Tools PDF 505 KB 日本語
Manual - Development Tools PDF 982 KB 日本語
Manual - Development Tools PDF 15.27 MB
Manual - Development Tools PDF 899 KB
Quick Start Guide PDF 2.41 MB
14 items

Software & Tools

Software & Tools

Software title
Software type
Company
High-performance Embedded Workshop
Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
IDE and Coding Tool Renesas
Flash Development Toolkit (Programming GUI)
Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
Programmer (Unit/SW) Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
3 items

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 37.73 MB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 38.46 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 110.84 MB 日本語
Software & Tools - Other
Log in to Download ZIP 351.69 MB
Software & Tools - Evaluation Software
Log in to Download ZIP 122.90 MB 日本語
5 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 16.25 MB 日本語 Compiler: CC-RX IDE: CS+
Sample Code
Log in to Download ZIP 19.18 MB 日本語 IDE: CS+
Sample Code
Log in to Download ZIP 18.43 MB 日本語 IDE: e2 studio
Sample Code
Log in to Download ZIP 17.92 MB 日本語 IDE: HEW
4 items
Part NumberStatusStockECCN (US)HTS (US)
RX63N-Starter-Kit-PlusObsoleteOut of Stock3A991.a.28471.50.0150