Skip to main content
Renesas Electronics Corporation

Overview

Description

The Renesas Starter Kit for RX231 (B Mask: built-in Trusted Secure IP) is the perfect starter kit for developers who are new to the RX231. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX231 immediately after opening the box. Please use this product to experience the performance and functions of the RX231.

The RSK RX231B includes a simple demonstration project to showcase the touch functionality of the RX231 device. As a customer touch project is dependent not only on the embedded code, but also on a PC tuning application that is specific to the selected compiler and IDE.

Features

  • Trusted Secure IP integrated; AES encryption and robust key management can be evaluated.
  • SDHI supported. Wireless LAN can be evaluated using the optional Wireless LAN expansion board package for RSK (RTK0ZZZZZZP00000BR#WS).
  • Self-capacitive touch feature can be evaluated.
  • 1-channel USB function and 1-channel USB host can be evaluated.
  • CAN, IIC, and etc. can be evaluated.
  • Required IBM-PC compatible PC (need USB interface, processor 1GHz over), OS: Windows 8/7/Vista (other than the listed OS is not supported).

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Part NumberStatusStockBudgetary Price (USD)DescriptionDebugger supplied
R0K505231S920BEActiveIn Stock1u | $258.82Renesas Starter Kit for RX231 (B Mask: Built-in Trusted Secure IP)None

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?