Skip to main content
Renesas Electronics Corporation

Overview

Description

The RTKRB86848DE0000BU evaluation board is used to evaluate the performance of the RRB86848. The default output voltage, output current limit, and adapter current limit can be configured using a resistor connected from the PROG pin to GND. These values can also be set via System Management Bus (SMBus) commands.

The RRB86848 is a bidirectional buck-boost voltage regulator that supports up to 55V input and 55V output. It offers voltage regulation and protection features for power tools, portable vacuums, lawn mowers, and system bus regulation in notebooks. The regulator is compatible with any USB-C® interface platform, including USB Power Delivery (PD) Extended Power Range (EPR). Renesas' advanced R3 technology enables high efficiency during light-load operation and delivers fast transient response.

Features

  • Bidirectional buck, boost, and buck-boost operation
  • Input voltage range: 3.9V to 55V (no dead zone)
  • Output voltage: 2.4V to 55V
  • Pass-through mode in forward direction
  • Adapter current and output current monitor (AMON/BMON)
  • Forward and reverse sleep modes
  • Battery charging support
  • SMBus and auto-increment I2C compatible

Applications

Documentation

Product Options

Part NumberStatusStockSampleable
RTKRB86848DE0000BUActiveOut of StockAvailable

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?