Overview
The μPD720201 is a Renesas' third-generation Universal Serial Bus 3.0 host controller that complies with Universal Serial Bus 3.0 specification, and Intel’s eXtensible Host Controller Interface (xHCI). This device reduces power consumption and offers a small package footprint, making it ideal for designers who wish to add the USB 3.0 interface to mobile computing devices such as laptops and notebook computers. The μPD720201 supports up to four USB 3.0 SuperSpeed ports and uses a PCI Express® Gen 2 system interface bus, allowing system designers to easily add up to four SuperSpeed ports to systems containing the PCI Express bus interface. When connected to USB 3.0-compliant peripherals, the μPD720201 can transfer information at clock speeds of up to 5Gbps.
The RTKA720201DE0000BU (previously named ET-D720201-0014) 4-Port USB 3.0 Add-in Card uses the µPD720201K8-701 USB 3.0 host controller. This plug-and-play card expands four USB 3.0 ports from a PC’s PCIe interface. No specific driver is required for a common OS.
Features
- Compliant with Universal Serial Bus 3.0 Specification Revision 1.0:
- Supports the following speed data rates: Low-Speed (1.5Mbps), Full-Speed (12Mbps), Hi-Speed (480Mbps), SuperSpeed (5Gbps)
- μPD720201 supports up to 4 downstream ports for all speeds
- Supports all USB-compliant data transfer types as follows: Control, Bulk, Interrupt, and Isochronous transfer
- Compliant with Intel’s eXtensible Host Controller Interface (xHCI) Specification Revision 1.0:
- Supports USB debugging capability on all SuperSpeed ports
- Compliant with PCI Express Base Specification Revision 2.0
- Supports Latency Tolerance Reporting ECN of PCI Express Specification
- Supports PCI Bus Power Management Interface Specification Revision 1.2:
- Supports USB Remote Wakeup function through PEWAKEB pin
- Supports Serial Peripheral Interface (SPI) type ROM for firmware
- VBUS control:
- Individual overcurrent detection
- Individual power control
- Power supply:
- 3.3V/3.3V AUX power supply
- 12V power supply (optional)
- Power regulator for 5V from 12V input, 5V from 3.3V input, 3.3V from 5V input, and 1.05V from 3.3V input
- System clock: 24MHz crystal
Sample & Buy
RTKA720201DE0000BU
ActiveSupport
Support Communities
- RTKA720201DE0000BU (uPD720201) not Working with Windows 10 Computer
Hello, I have been having trouble getting the RTKA720201DE0000BU demo board to work in Windows 10. The device is recognized by the motherboard and shows up in the BIOS as a USB device, but when viewing it in the device manager, the following error appears in the device status: This ...
Oct 16, 2024