Skip to main content
Renesas Electronics Corporation

Overview

Use our RTKA489300DE0000BU evaluation board to evaluate the RAA489300, a high-efficiency three-level buck voltage controller with high voltage range. It ensures smooth transitions across different output and input voltage ratios, providing versatility in power regulation. Our evaluation board features adjustable output voltage, programmable switching frequency, and a power-good indicator, showcasing its adaptability to different needs. Built-in protections include overcurrent, overvoltage, undervoltage, and over-temperature protection. Through SMBus/I2C communication, we can program critical parameters like input and output voltage and current limits, delivering a customizable power solution.

Features

  • Single inductor 3-level buck
  • Proprietary modulator for flying capacitor balancing and smooth mode transition
  • Wide input voltage range: 4.5V to 57.6V
  • Wide output voltage range: 3V to 48V
  • EXT5V pin to generate 5V or 10V gate drive voltage through internal charge pump
  • Passthrough mode (PTM) in both directions
  • Support pre-biased output with soft-start
  • Input and output current monitor
  • MOSFET drivers with adaptive shoot-through protection
  • Complete protection
    • Overcurrent protection
    • Overvoltage protection
    • Undervoltage protection (UVP)
    • Overtemperature protection (OTP)
  • SMBus and I2C compatible

Products in the Design

Sample & Buy

RTKA489300DE0000BU Evaluation Board

RTKA489300DE0000BU

Active

Support

Support Communities

  1. RAA489300 EVM

    Hi , I have a RTKA489300DE0000BU, which is EVM for RAA489300, three-level.   When I power on, no output. Does this device need I2C to initiate the output?   The default output is zero?  Can you give me the software for RAA489300 GUI?  Gavin

    Sep 6, 2024