Skip to main content
Renesas Electronics Corporation

Overview

The RTKA489220DK0000BU evaluation kit and graphical user interface is used to evaluate the features of the RAA489220 4-10 cell battery front-end (BFE) IC.

Features

  • Current sensing
  • Low-side FETs
  • Autonomous protection for certain out-of-bounds conditions

Products in the Design

Sample & Buy

RTK489220DE0000BU - Evaluation Board

RTKA489220DK0000BU
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
16-Cell Battery Front-End Evaluation Kit

Evaluate the RAA489206 16-cell battery front end IC within a battery management system context. The platform supports detailed analysis of battery monitoring, protection, and optimization for multi-cell battery applications.