Skip to main content
Renesas Electronics Corporation

Overview

The RTKA489206DK0000BU evaluation kit and GUI is used to evaluate the features of the RAA489206 16-cell battery front end (BFE) IC. A battery front end is an essential component of any battery management system (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures.

The RAA489206 GUI is built on Excel using Visual Basic for Applications (VBA 1.00). It is designed to allow users to perform detailed evaluation of the RAA489206 and also includes a simplified demonstration GUI.

Features

  • High hot plug rating: 62V
  • VCELL accuracy: ±5mV
  • VBAT = 55V
  • IPACK accuracy: ±0.2%
  • 16-bit VCELL and IPACK measurements
  • High-side CFET/DFET drivers
  • Charge/Load wakeup detection circuitry
  • 4-pin GPIO port
  • Integrated 3.3V regulator
  • Supports I2C, SPI communications

Products in the Design

Sample & Buy

RTKA489206DE0000BU - Evaluation Board (top)

RTKA489206DK0000BU