Overview
The RTKA2P4500S00000BE is a contactless evaluation kit designed to test rotary and linear sensor performance with ease. It includes intuitive configuration software and a simple-to-install GUI. The communication board ensures seamless PC connectivity for fast setup and evaluation.
The kit features the RAA2P4500 magnet-free inductive position sensor IC, optimized for absolute rotary, linear, or arc position sensing in automotive applications.
Kit Contents
- RAA2P-COMBOARD communication board
- RAA2P4500R0100: Single rotary sensor, 32mm diameter, 360° design
- RAA2P4500R0300X2: Redundant configuration with two sensors, 28.8mm diameter, 360° design
- RAA2P4500A80X2: Redundant side-shaft sensor, 62mm diameter, 80° arc design
- RAA2P4500L100: Single linear sensor, 108mm design (includes long sensor/short target)
- USB-B cable and two interface cables
Features
- Robust contactless position sensing kit for automotive applications
- Configurable IC with I2C, analog, SENT, and PWM interfaces
- Suitable for 3.3V or 5.0V applications
Sample & Buy
RTKA2P4500S00000BE
Active1u | $83.90Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.