Skip to main content
Renesas Electronics Corporation

Overview

The RTKA2P3500S00000BE is a contactless evaluation kit designed to test rotary sensor performance with ease. It includes intuitive configuration software and a simple-to-install GUI. The communication board ensures seamless PC connectivity for fast setup and evaluation.

The kit features the RAA2P3500 magnet-free inductive position sensor IC, optimized for absolute rotary position sensing in automotive applications.

Kit Contents

  • RAA2P-COMBOARD communication board
  • RAA2P3500R0100ABI: Rotary sensor, 34mm diameter, 360° design
  • RAA2P3500R0400: Rotary sensor, 360° four-periodic design
  • USB-B cable and two interface cables

Features

  • Robust contactless position sensing kit for automotive applications
  • Configurable IC with SPI, UART, ABI, step/dir, and UVW interfaces
  • Suitable for 3.3V or 5.0V applications
  • Designed for motor control and commutation applications

Products in the Design

Sample & Buy

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?