Skip to main content
Renesas Electronics Corporation

Description

The RTKA2P3200S00000BE inductive position sensor evaluation kit is a contactless position sensing kit for evaluating rotary or linear sensor performance. The kit includes software for product configuration, and the GUI can be easily installed. The communication board connects seamlessly to a PC for quick setup and evaluation.

The RTKA2P3200S00000BE kit features the RAA2P3200 magnet-free inductive position sensor IC, designed for absolute rotary, linear, or arc position sensing in industrial applications.

The RTKA2P3200S00000BE evaluation kit includes the RAA2P-COMBOARD communication board, RAA2P3200R0100ABI (34mm diameter, 360-degree rotary module), USB-B cable, and three interface cables.

Features

  • Rotor position sensing kit for industrial motor control applications
  • Configurable IC with SPI, UART, ABI, step/dir, and UVW interfaces
  • Suitable for 3.3V and 5.0V applications

Applications

  • Resolver replacement
  • Motors
Type Title Date
Quick Start Guide PDF 600 KB
The RTKA2P3200S00000BE is a Renesas evaluation kit designed to help users quickly evaluate and familiarize themselves with the RAA2P3200 inductive position sensor. It includes a communication board and a rotary sensor module. This quick start guide outlines essential steps to set up and operate the hardware efficiently.
Guide
Log in to Download PDF 832 KB
The RAA2P3200 is a high-speed, single-channel inductive position sensor designed for rotary motion detection in industrial and robotic motor control applications. This document describes the necessary steps to set up, program, and calibrate the sensor.
Report PDF 873 KB
The RAA2P3200R0100ABI is a Renesas rotary reference design based on the RAA2P3200 inductive position sensor. It features 14-bit resolution and is equipped with an ABI incremental interface. This measurement report outlines the performance of the sensor coil design and presents the corresponding measurement results.
Quick Start Guide
Log in to Download PDF 2.60 MB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This document outlines the procedures for configuring and operating the RAA2Pxxxx Evaluation Software (GUI), which is fully compatible with all evaluation kits in the RAA2Pxxxx series.
PCB Design Files
Log in to Download ZIP 1.72 MB
The RAA2P3200R0100ABI is a rotary reference design from Renesas, based on the RAA2P3200 inductive position sensor. This package contains the Gerber design files, which can be imported into your PCB layout.
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 151.02 MB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package contains the necessary files to install and operate the RAA2Pxxxx Evaluation Software (GUI), which is fully compatible with all evaluation kits in the RAA2Pxxxx series.
Software & Tools - Software
Log in to Download ZIP 24 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package provides Python code for communicating with the sensor and performing compensation and calibration using the Renesas RAA2P-COMBOARD, making it suitable for quick testbench setup and automated calibration.
Software & Tools - Software
Log in to Download ZIP 18 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package includes sample code for calculating linearization points from simple measurements.
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 169 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package offers ready-to-use sample code for seamless communication between Renesas RH850 32-bit automotive MCUs and RAA2P3xxx inductive position sensors, tailored to the selected interface.
1 item
Part NumberStatusStockSampleableRequires Terms and Conditions
RTKA2P3200S00000BEActiveIn StockAvailableDoes not require acceptance of Terms and Conditions