Skip to main content
Renesas Electronics Corporation

Description

The RTKA223181DE0010BU dual output 6W universal input Flyback evaluation board, featuring the RAA223181 900V regulator, is designed to demonstrate a low-cost high performance isolated AC/DC solution from a universal input of 85Vac to 265Vac, to 13V and 5V outputs for Smart Meter applications.

Features

  • Fault tolerant input range up to 450Vac
  • Transient heavy load support
  • Single bus capacitor design for input up to 450Vac
  • Low BOM cost design
  • EMI compliance for EN55022/CISPR22
  • Surge test compliance to IEC61000-4-5 up to 4kV

Applications

  • Smart Meter
  • Large appliances
  • Industry control
Type Title Date
Manual - Development Tools PDF 882 KB
PCB Design Files ZIP 601 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA223181DE0010BUActiveOut of Stock1u | $69AvailableYesEAR998473.30.1180