Skip to main content
Renesas Electronics Corporation

Overview

The RAA223012 demonstration boards (RTKA223012DR0050BU and RTKA223012DR0060BU) are high-voltage buck or buck/boost converters that demonstrate low-cost, high-performance, non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC to a 5V or -5V output, with output current up to 150mA. The board can be configured as a buck or buck/boost converter using a jumper (JP1) without changing the output polarity. The RTKA223012DR0050BU comes with an RAA223012 in an SO-8 package.

Features

  • Universal input range
  • Compact PCB with low-cost external components
  • EMI compliance for EN 55022/CISPR 22
  • Surge test compliance to IEC 61000-4-5 up to 1.5kV
  • Standby power less than 10mW
  • No audible noise

Products in the Design

Sample & Buy

RTKA223012DR0050BU High Voltage Buck or Buck/Boost Converter Demo Board - Top

RTKA223012DR0050BU
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
RAA223012 High Voltage Buck or Buck/Boost Converter Demo Board, 85VAC to 265VAC Vin, 5V or -5V 150mA Output

Demonstrates compact buck or buck‑boost AC/DC conversion using a small‑package solution. Designed to evaluate flexible, low‑power auxiliary supplies.