Skip to main content
Renesas Electronics Corporation

Overview

The RTKA223011DR0080BU demonstration board is an ultra-low standby power off-line flyback converter. It demonstrates the features of the low-cost, high-performance RAA223011 700V AC/DC switching regulator in an isolated AC/DC convertor configuration operating from a universal input of 85VAC to 265VAC. It provides a 12V output capable of 400mA. The board uses primary side regulation without the use of an optocoupler.

Features

  • Universal input
  • Primary side regulation
  • Low cost components
  • No audible noise

Products in the Design

Sample & Buy

RTKA223011DR0080BU Demonstration Board

RTKA223011DR0080BU

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications