Overview
The RTKA214290DE0010BU demonstration board provides a simple platform for demonstrating the RAA214290 linear regulator.
Features
- Wide input voltage range: 2.5V to 20V
- Adjustable output voltage range: 1.224 to 18V with ±2% accuracy
- Excellent line and load regulation
- Stable with MLCC output capacitor as low as 2.2μF
- Integrated Fault protections including thermal shutdown and short-circuit current limit with foldback
- Output current: 1A
- 3mm×3mm DFN and SOIC can be evaluated on the same board
Sample & Buy
RTKA214290DE0010BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |