Skip to main content
Renesas Electronics Corporation

Description

The RTKA214223DR0000BU demonstration board provides a simple platform for demonstrating the RAA214223 LDO linear regulator. The board features convenient connection points for input, output, and enable. With a small form factor (SFF), the board integrates into another system as a daughter card or a module.

The RAA214223 is offered in a 5-pin TSOT23 package. The board operates from a supply voltage of 4V to 20V DC with a fixed output voltage of 3.3V at a load up to 150mA.

Features

  • Wide input voltage range 4V to 20V
  • 3.3V fixed output voltage
  • Output current up to 150mA
  • Low 3.6μA shutdown current
  • Excellent line and load regulation
  • Stable with as low as 1μF MLCC output capacitor
  • Integrated fault protections including over-temperature shutdown and current limit

Applications

  • Battery-powered equipment
  • MCU power supply
  • Electric meters
  • USB devices
  • Laptop computers and tablets
  • Portable modules and appliances
Type Title Date
Manual - Development Tools PDF 291 KB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA214223DR0000BUActiveOut of StockAvailableYesEAR998473.30.1180