Overview
The RTKA211450DE0010BU board evaluates the RAA211450 (HTSSOP version), a DC/DC synchronous step-down regulator with programmable switching frequency. The RAA211450 supports a wide input voltage range (from 4.5V to 42V) and adjustable output voltage. It delivers up to continuous 5A output current with premium load regulation and line regulation performance.
Features
- Simple and flexible design
- 4.5V to 42V VIN range
- 3.3V output or adjustable
- 400kHz default or adjustable Fsw 200kHz to 800kHz
Sample & Buy
RTKA211450DE0010BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $76.92Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.