Skip to main content
Renesas Electronics Corporation

Overview

The RTKA211230DE0020BU board evaluates the RAA211230, a DC/DC synchronous step-down regulator with current mode Constant On Time (COT) control. The RAA211230 supports a wide input voltage range (from 4.5V to 24V) and adjustable output voltage. It delivers up to continuous 3A output current.

Features

  • Simple and flexible design
  • Input voltage range:4.5V to 24V
  • Output voltage: 3.3V
  • Up to 3A output current capability
  • Operating temperature range: -40°C to +125°C

Products in the Design

Sample & Buy

RTKA211230DE0020BU Evaluation Board

RTKA211230DE0020BU