Skip to main content
Renesas Electronics Corporation

Description

The Target Board for RX66N provides an entry point to evaluation, prototyping and developing for the RX66N MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing easy prototyping with a breadboard. In addition, this board has a Pmod connector, so you can enhance functionality by connecting a Wi-Fi module, sensor module, etc.

Features

  • On-board RX66N MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • A Pmod connector for enhancing functionality
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Type Title Date
Manual - Development Tools PDF 900 KB 日本語
Application Note PDF 3.28 MB
The DA16200/DA16600 is a Wi-Fi module that supports diverse connected applications with efficiency, security, and enhanced user experience on Renesas RX Family microcontrollers. This application note describes the usage of DA16200/DA16600 PMOD module, including API information, configuration guidelines, which conforms to the Firmware Integration Technology (FIT) standard and step-by-step instructions for executing demo applications with TCP, MQTT, and HTTP protocols on RX MCU boards.
Application Note PDF 2.19 MB
The DA14531/DA14535 is a Bluetooth low energy SoC that supports diverse connected applications with efficiency, security, and enhanced user experience on Renesas RX Family microcontrollers. This sample package includes an application note describing the usage of the DA14531/DA14535 PMOD module, which conforms to the Firmware Integration Technology (FIT) standard, the DA1453x BLE FIT module itself, and demo applications on CK-RX65N v2 in both peripheral and central roles.
Application Note PDF 889 KB 日本語
AI-generated Summary: Communication with external I/O during low power modes uses SCI, SPI, and external pin interrupts (IRQn) in RX family microcontrollers, especially the RX66N group. The system configures peripheral functions such as ICU for interrupts, SCI12 for UART communication, and GPIO pins for LED status indication and data transfer. Commands control LED states and communication flow. Hardware modifications include jumper cable installation for USB-to-serial connection. This enables efficient low power communication, ideal for battery-powered applications requiring periodic CPU wake-up and data processing.
Application Note PDF 1.06 MB 日本語
AI-generated Summary: The method detects tampering by sending random numbers through a loopback communication and comparing received data to identify discrepancies or communication errors such as framing, parity, and overflow errors. Upon detection, sensitive data in SRAM and backup registers is erased to prevent information leakage. This approach differs from traditional voltage-level tamper detection and supports detection of enclosure opening, communication line breaks, and data tampering. The system uses existing RX family peripherals like DTC, ELC, SCI, and timers to implement tamper detection efficiently.
Application Note PDF 2.78 MB 日本語
AI-generated Summary: The LED lighting control program operates on the RX66N Target Board, managing LED blinking via either user switch interrupts or timer interrupts based on startup mode selection. Automatic mode uses a timer interrupt to alternate LEDs every 500 ms, while manual mode toggles LEDs upon user switch presses. The program flow includes power-on reset detection, mode setting, and interrupt handling. The RX66N MCU supports a 4-GB address space with distinct memory maps per operating mode. Internal block diagrams highlight the utilized RX66N modules for LED control.
PCB Design Files
Log in to Download ZIP 447 KB
Other PDF 189 KB
Other PDF 89 KB
Other PDF 164 KB
Schematic PDF 1.55 MB
11 items

Software & Tools

Software Downloads

Type Title Date
Board Description File BDF 3 KB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Driver Package|V1.50],[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505]
Log in to Download ZIP 31.79 MB
Application: Consumer Electronics, Industrial
Compiler: CC-RX, GNURX Function: Communication Interface IDE: e2 studio
The DA16200/DA16600 is a Wi-Fi module that supports diverse connected applications with efficiency, security, and enhanced user experience on Renesas RX Family microcontrollers. This application note describes the usage of DA16200/DA16600 PMOD module, including API information, configuration guidelines, which conforms to the Firmware Integration Technology (FIT) standard and step-by-step instructions for executing demo applications with TCP, MQTT, and HTTP protocols on RX MCU boards.
Sample Code
[Software=RX Driver Package|V1.50],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 121.93 MB
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Communication Interface IDE: e2 studio
The DA14531/DA14535 is a Bluetooth low energy SoC that supports diverse connected applications with efficiency, security, and enhanced user experience on Renesas RX Family microcontrollers. This sample package includes an application note describing the usage of the DA14531/DA14535 PMOD module, which conforms to the Firmware Integration Technology (FIT) standard, the DA1453x BLE FIT module itself, and demo applications on CK-RX65N v2 in both peripheral and central roles.
Sample Code
[Software=RX Driver Package|V7.5],[Toolchains=CC-RX|V3.06]
Log in to Download ZIP 7.32 MB 日本語 Compiler: CC-RX Function: Application Example, BSP, Communication Interface, Evaluation Kit IDE: e2 studio
Sample Code
[Software=RX Driver Package|V7.5],[Toolchains=CC-RX|V3.06]
Log in to Download ZIP 22.05 MB 日本語 Compiler: CC-RX Function: Application Example, BSP, Coding, Communication Interface, Evaluation Kit, Other peripherals, Security, Timer IDE: e2 studio
Sample Code
Log in to Download ZIP 9.83 MB Compiler: CC-RX IDE: e2 studio
5 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTK5RX66N0C00000BJActiveIn Stock1u | $23.53N/ANo3A991.a.28471.50.0150