Overview
Description
The Target Board for RX130 provides an entry point to evaluation, prototyping and developing for the RX130 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.
Features
- On-board RX130 MCU
- Excellent choice for basic evaluation and development of selected MCU
- Full access to all MCU pins by provided header through-hole connections
- Included on-chip debugging can be used for own development
- USB connector to power and debug the MCU (no USB cable included)
- Development environment like e² studio can be downloaded for free
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| RTK5RX1300C00000BR | Active | In Stock | 1u | $25.88 | N/A | No | 3A991.a.2 | 8471.50.0150 |
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Jul 22, 2022 |
Blog Post Jul 11, 2022 |
Blog Post Jul 2, 2021 |
Support
Support Communities
- Does IAR Embedded Workbech work with Target Board for RX130, P.N. RTK5RX1300C00000BR?
Does IAR Embedded Workbech work with Target Board for RX130, P.N. RTK5RX1300C00000BR? Being more precise, can I use IAR Embedded Workbench and Renesas E1 emulator with Target Board for RX130? Related documentation naming only e2 studio gives me doubts, and I don't understand if I can use Target ...
Jul 23, 2020
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.