Skip to main content
Renesas Electronics Corporation

Description

The RTK0EA0004D00001BJ is a demonstration board for a voice recognition remote control using RA6M1.

Features

  • Compact (60mm x 40mm)
  • Built-in MEMS microphone
  • Easy setup (can be powered by USB connection)
  • Built-in transmission interfaces (USB, emulator interface)

Applications

Voice Recognition & Smart Control Block Diagram
Smart Voice-Controlled Room Automation
Voice recognition enables hands-free control of devices improving hygiene and supporting multilingual commands.
Type Title Date
Application Note PDF 864 KB 日本語
AI-generated Summary: The RA6M1 voice recognition demo board features a compact design (60mm x 40mm) with a built-in MEMS microphone and supports easy USB-powered setup. It integrates the RA6M1 MCU with 512KB flash, 256KB RAM, and 8KB data flash, operating from -40 to 85°C. The board includes USB and emulator interfaces, multiple push switches, a dip switch for operation mode selection, and RGB LED indicators. Hardware specifications detail the microphone model, clock source, and power supply. The document provides hardware specs, block and circuit diagrams, board layout, BOM, and support information for development and evaluation.
1 item

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Part NumberStatusStockSampleablePb (Lead) Free
RTK0EA0004D00001BJActiveOut of StockN/ANo