Skip to main content
Renesas Electronics Corporation

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging E1 Emulator or MINICUBE2, the RL78/G10 (R5F10Y47) achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/G10 (R5F10Y47)
  • Mounted 20MHz resonator
  • Equipped with a universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable featuring peripheral board connectors equipped with microcontroller pins
  • It can be used as a dual in-line package (DIP) conversion board of 2.54mm pitch by cutting off a board
  • Lead-free (Pb-free) product

Applications

Type Title Date
Manual - Development Tools PDF 1.34 MB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
RTE510Y470TGB00000RActiveIn Stock1u | $17.65N/ANoNoNo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.