Skip to main content
Renesas Electronics Corporation

Overview

Description

The RTDACHB0000RS‑MS‑1 evaluation kit uses two 110mΩ bi-directional switch (BDS) TOLT devices controlled by a Renesas MCU to provide a flexible platform for demonstrating BDS modulation, operation, and soft‑switching behavior representative of a switching cell in real power‑conversion topologies.

This plug‑and‑play board enables customers to easily observe the switching characteristics of Renesas GaN BDS devices under soft‑switching conditions. By simply connecting the AC input and auxiliary power, users can evaluate BDS functionality and accelerate their converter development.

Features

  • Half‑bridge GaN BDS configuration serving as a building block for multiple topologies
  • Flexible platform for evaluating GaN BDS modulation and operation
  • Multiple drive options for the half bridge
  • MCU‑based PWM generation
  • Support for user‑supplied PWM signals
  • On‑board AC zero‑cross detection
  • ZVS soft‑switching operation

Applications

Documentation

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?