Overview
Description
The Renesas Starter Kit for RX24U is the perfect starter kit for developers who are new to the RX24U. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX24U immediately after opening the box. Please use this product to experience the performance and functions of the RX24U.
When supplying power from E2 Lite (E2 emulator Lite), the supply voltage is only 3.3V. Please use external power supply when using at other than 3.3V. E1 emulator is available.
Features
- Such as IIC and SCI the communication function can be evaluated.
- In addition, CAN can be evaluated.
- Sample programs will be available in Renesas Web site. Easy to understand coding technique.
- Required IBM-PC compatible PC need USB interface, processor 1GHz over, OS: Windows 10/8/7/Vista other than the listed OS is not supported.
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Description | Regional Availability | Debugger supplied |
|---|---|---|---|---|---|---|
| RTK500524US00000BE | Active | In Stock | 1u | $270.59 | Renesas Starter Kit for RX24U (Kit with CS+) | E2 Lite | |
| RTK500524US90000BE | Active | In Stock | 1u | $247.06 | Renesas Starter Kit for RX24U (Kit with CS+) | JP | None |
| YRTK500524US00000BE | Active | Out of Stock | Renesas Starter Kit for RX24U MCUs | US, EU, CN, BR, IN, KR, SG, TW | E2 Lite |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.