Overview
The Renesas Starter Kit for RX23T is the perfect starter kit for developers who are new to the RX23T. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX23T immediately after opening the box. Please use this product to experience the performance and functions of the RX23T.
Features
- Such as IIC and SCI the communication function can be evaluated.
- Including sample codes and easy to understand coding technique. Sample programs will be available on Renesas website.
- Required IBM-PC compatible PC (need USB interface, Intel Pentium III 600MHz over), OS : Windows 8/7/Vista (other than the listed OS is not supported).
Sample & Buy
Renesas Starter Kit for RX23T MCUs
RTK500523TS90000BE Active
| Description: | Renesas Starter Kit for RX23T MCUs |
| Debugger supplied: | None |
1u | $258.82Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.