Overview
Description
The RRH46410-EVK simplifies the evaluation of the RRH46410 Indoor Air Quality (IAQ) sensor. This sensor module contains an integrated MCU that houses the firmware to operate the sensor in multiple modes: Standard second generation, ultra-low power mode, PBAQ1, and relative measurement modes. Depending on the selected mode, the output can be displayed as a raw signal (resistance), a standardized IAQ rating, an absolute TVOC and estimated CO2 concentration, or a relative signal change. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.
The RRH46410-EVK consists of the following:
- RRH46410 and HS4001 Sensor Daughterboard
- Environmental Sensor Communication (ESCom) board
- USB cable
- Quick Start Guide
Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.
1. PBAQ (Public Building Air Quality) is a term coined by Renesas and indicates a public building air quality standard, such as WELL or RESET.
Features
- Accelerates configuration and evaluation of Renesas environmental sensors
- Supports all operational modes for each sensor, including ultra-low power and AI technology
- Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
- Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
- Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
- Provides background information on air quality sensing and guidance on using sensor firmware
- Additional pins available for measuring power consumption and supply voltage
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Description |
|---|---|---|---|
| RRH46410-EVK | Obsolete | In Stock | Full Evaluation Kit including RRH46410-EVK-DB |
| RRH46410-EVK-DB | Obsolete | Out of Stock | Standalone RRH46410 Sensor Board as spare part |