Overview
The QCIOT-RRH46410POCZ is an intelligent sensor module. The design encompasses the onboard microcontroller with integrated firmware, MEMS gas sensing element, and CMOS signal conditioning IC in one package.
The QCIOT-RRH46410POCZ board provides a standard Pmod™ Type 6A (Extended I²C) connection for the onboard sensor to plug into any MCU evaluation kit with a matching connector. The QCIOT-RRH46410POCZ features Pmod connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. With its standard connector and software support, the QCIOT-RRH46410POCZ is ideal for rapidly creating an IoT system using the Renesas QuickConnect tools.
Features
- Sensor output based on AI machine learning algorithm:
- Absolute measurement of total organic compounds (TVOC) concentrations and indoor air quality (IAQ)
- Absolute TVOC output to meet public building air quality (PBAQ) standards
- Relative IAQ based on TVOC and odor changes
- Estimated carbon dioxide level (eCO2)
- Ultra-low power consumption down to 226µW
- Programmable GPIO pins
- Integrated microcontroller
- Supports I²C and UART communication
- IP67 rating
- Absolute measurement of TVOC and IAQ
Sample & Buy
QCIOT-RRH46410POCZ
ObsoleteSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.