Overview
The RC31312-EVB VersaClock 8 (VC8) evaluation boards (EVB) are designed to support users evaluating clock generation in synthesizer mode for PCIe® Gen compliance or jitter attenuation mode.
When the EVB is connected via USB to the user’s computer running Renesas Integrated Circuit Toolbox (RICBox) software, the devices can be configured at various frequencies with best-in-class performance. The devices offer various features with 12 pairs of differential outputs. Each pair of outputs can be programmed to LVCMOS, and LP-HCSL style outputs. There are up to 6 general-purpose input/output (GPIO) and 4 general-purpose inputs (GPI) to support output enables, power down, configuration selection, and status outputs. There is a dedicated PWRGD_PDb pin. Voltage levels for VDDX, VDDR0/1, VDDA, VDDCA, VDDD, and VDDBK0-6 can be set via jumper. The EVB kit has a socket for installing an EEPROM.
Features
- Onboard crystal or crystal overdrive (REFIN) via SMA
- Onboard I2C and SPI communications
- 4 GPIs and 6 GPIOs
- GPI/GPIO LED indicator and DIP switch
- Test points on outputs for Hi-Z probes
- Jumper selectable voltage setting for 3.3V/2.5V/1.8V/external VDD powered by USB-C or external 5V
- I2C or SPI monitor probe points
Sample & Buy
RC31312-EVB
Active| Pb (Lead) Free: | No |
News & Blog Posts
Blog Post Apr 27, 2021 |