Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The VersaClock® 8 programmer board is designed to ease the programming of RC31309 blank devices. With the on-board USB interface, RICBox Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming.

Features

  • Programmer board is powered using USB port
  • Programmer board uses RICBox™GUI to program the blank parts
  • Program VersaClock 8 – RC31309 blank part in the socket

Products in the Design

Sample & Buy

RC31309-PROG board’s top view.

RC31309-PROG

Active
Pb (Lead) Free:No

News & Blog Posts