Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

Description

The RC31008A Evaluation Board (EVB) is designed to support users evaluating the RC31008A using clock generation in synthesizer mode for PCIe Gen 1-6 compliance or in jitter attenuation mode. When the EVB is connected via USB to the user’s computer running Renesas Integrated Circuit Toolbox (RICBox™) Software, the RC31008A can be configured in various frequencies with best-in-class performance. The RC31008A offers various features with total 8 pairs of differential outputs. Each pair of output can be programmed to LVCMOS style, LVDS style, and LP-HCSL style outputs. There are 5 general purpose input/output (GPIOs) and 4 general purpose input (GPIs) to support output enables, power down, configuration selection, and status outputs. Voltage levels for VDDX, VDDR, VDDA, VDDD, VDDO1, VDDO2, VDDO3, VDDO4, VDDO5, and VDDO6 can be set by jumper. The EVB kit also has a socket to load a configuration from EEPROM.

Features

  • Crystal or Crystal overdrive (REFIN) via SMA
  • Available sense lines on Crystal Overdrive and CLKIN.
  • Onboard I2C and SPI communications.
  • 4 GPI and 5 GPIO.
  • GPI/GPIO LED indicator and DIP switch.
  • Test points on Outputs for Hi-Z probes.
  • Jumper selectable voltage setting for 3.3V/2.5V/1.8V powered from USB-C.

Applications

Documentation

Design & Development

Software & Tools

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RC31008-EVBActiveIn Stock1u | $500AvailableNoEAR998473.30.1180

Videos & Training

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?