Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Promotional Board for R8C/M12A is intended as a user-friendly introductory and evaluation board for the R8C/M12A microcontroller. The board provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using the High-performance Embedded Workshop of the E8a circuit mounted on the CPU board.

Features

  • Microcontroller: R5F2M122ANSP
  • Input Clock (Main): 20MHz
  • Potentiometer: Single-turn, 10kΩ
  • LED:
    • Power indicator: green x 1
    • User: green x 1, orange x 1, red x 1
  • Switch:
    • Reset x 1
    • User x 1
  • DIP Switch: 4-pole x 1
  • Microcontroller Pin Header: 2.54mm pitch, 12-pin x 2 (is not included in the product)

Products in the Design

Sample & Buy

Renesas Promotional Board for R8C/M12A

R0K502M12S000BE

Obsolete