Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for R8C/LA8A is intended as a user-friendly introductory and evaluation tool for the R8C/LA8A microcontroller. The board provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for R8C/LA8A may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on-chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening the box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
Learn More (Evaluation Software Tools)

 

Applications

Type Title Date
Manual - Development Tools PDF 929 KB 日本語
Application Note PDF 65 KB
AI-generated Summary: The source code projects for the R8C/LA8A Renesas Starter Kit demonstrate peripheral initialization and include a main C source file with detailed comments explaining functionality, such as ADC single operation mode triggered by software. General precautions for handling MPU/MCU products emphasize proper unused pin management, power-on processing, reserved address access prohibition, stable clock signals before reset release, and verifying differences when switching product types. Support and inquiry links are provided.
Manual - Development Tools PDF 244 KB 日本語
Manual - Development Tools PDF 227 KB 日本語
Manual - Development Tools PDF 179 KB 日本語
Manual - Development Tools PDF 488 KB 日本語
Manual - Development Tools PDF 137 KB
Schematic PDF 56 KB
8 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 37.73 MB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 38.46 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 43.58 MB 日本語
Software & Tools - Other
Log in to Download ZIP 27 KB 日本語
Software & Tools - Other
Log in to Download ZIP 29 KB 日本語
Software & Tools - Other
Log in to Download ZIP 263.85 MB
Software & Tools - Evaluation Software
Log in to Download ZIP 143.96 MB 日本語
Software & Tools - Other
Log in to Download ZIP 34 KB 日本語
Software & Tools - Other
Log in to Download ZIP 35 KB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 100.43 MB 日本語
10 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.54 MB 日本語 IDE: HEW
1 item
Part NumberStatusStockSampleable
R0K502LA8S000BEObsoleteOut of StockN/A

Resources