Skip to main content
Renesas Electronics Corporation

Overview

Description

The Renesas Starter Kit for R8C/25 is intended as a user-friendly introductory and evaluation tool for the R8C/25 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for R8C/25 may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E8a Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM - Documents : User Manual, Tutorial, and more
    - IDE : High-performance Embedded Workshop
    - C Compiler : M3T-NC30WA Evaluation Version
    - Debugger : E8a Emulator Debugger
    - Flash Memory Programmer : Flash Development Toolkit Evaluation Version

Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
Learn More (Evaluation Software Tools) >>

Ordering Information

This product can be purchased through the normal sales channels.

Product NameDebugger SuppliedPart Number
(Ordering Number)
Availability
Renesas Starter Kit for R8C/25E8aR0K521256S001BEAvailable

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Resources

Support

Support Communities

  1. R8C/25 Starter Kit

    Anybody having  a sample code for R8C/25 Starter kit that includes Sample Code for DATA FLASH for R8C/25 . If so kindly share.Thanks and Regards.

    Aug 23, 2011
  2. Please help!!! How do I output the voltage input into the LCD...R8C/25...

    hello everyone, i need urgent help... is it possible to use R8C/25 starter kit to receive an analogue input from a sensor i made and output the voltage into the LCD screen...i only need 1 pin for input but i dont know how to do this...is ...

    Sep 21, 2011
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?