Skip to main content
Renesas Electronics Corporation

Description

The R0K5726B0C000BR is a CPU Board to evaluate functions and performance of the Renesas electronics Corp. RISK microcomputer, SH726B, and to develop and evaluate application software.

Notes:

This product does not come with any development tools. Before using this CPU board, please prepare the following development tools separately.

  • SuperH RISC engine C/C++ compiler package
  • E10A-USB emulator

Features

  • Serial flash memory can be used as boot memory.
  • A serial port (RS-232C) connector, USB connectors, a CAN connector, and an SD card slot serve as standard peripheral function interfaces for the SH726B.
  • Audio DACs (Digital-to-Analog Converters), audio codecs, and other audio interfaces, a CD deck interface, and a character LCD module connector are installed, making advanced development of an audio system possible.
  • The USB connectors use the standard Series A receptacle. The board pattern also allows for the mounting of a Mini-B receptacle for USB host/function module evaluation (*1).
  • A LAN connector is equipped as standard, enabling software development and evaluation using Ethernet.
  • Sixteen key input switches (4 × 4 AD inputs) that can be used for user interface are installed as standard.
  • The pins of the built-in peripheral functions of the SH726B connect to Renesas Starter Kit (RSK)-specification common ring connectors and application headers, allowing users to perform timing evaluations with a peripheral device using a measurement device, or to develop an expansion board for their development needs.
  • SH726B sample programs (*2) and other software and tools necessary for advanced software development are available.
  • An H-UDI connector (14-pin) is provided to connect the Renesas E10A-USB emulator (*3).
  • Notes:
    • *1. Only USB port 0 can be used as a USB function module. When using as the USB function module, use a commercially available connector converter for series A to B, or remove the series A receptacle and connect the Mini-B receptacle (When connecting a Mini-B connector, it is also necessary to change the pull-up/down resistance.)
    • *2. Sample programs for microcontroller peripheral functions (SPI multi-I/O bus controller, etc.)
    • *3. Sold separately

Applications

Type Title Date
Manual - Development Tools PDF 2.93 MB 日本語
PCB Design Files
Log in to Download ZIP 1.19 MB 日本語
PCB Design Files
Log in to Download ZIP 225 KB 日本語
PCB Design Files
Log in to Download PDF 193 KB
PCB Design Files
Log in to Download PDF 1.44 MB
Other
Log in to Download PDF 185 KB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
C/C++ Compiler Package for SuperH Family
C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
Compiler/Assembler Renesas
E10A-USB
On-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family.
Emulator Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 268 KB 日本語
Sample Code
Log in to Download ZIP 73 KB 日本語
2 items
Part NumberStatusStockPb (Lead) FreeRoHS CompliantChina RoHS Compliant
R0K5726B0C000BRObsoleteOut of StockNoNoNo