Skip to main content
Renesas Electronics Corporation

Description

The QCIOT4-DA16600POCZ board is a dual-port Pmod™ module to support the concurrent operation of Renesas’ DA16600MOD Wi-Fi and Bluetooth® Low Energy (LE) combination chip. This compact, easy-to-use board is ideal for Renesas’ QuickConnect platform and Arduino ecosystem, providing low-power wireless connectivity.

It features two Pmod connectors that enable Wi-Fi and Bluetooth LE communication through SPI and UART interfaces, respectively. All Pmod signals are available when the module is connected via an Arduino® shield connector.

Features

  • Complete design package available for easy customization
  • Low-power single-band Wi-Fi and Bluetooth LE communication operating on a single 3.3V power rail
  • Simplified 4-layer PCB design
  • Standardized Type 2A/3A Pmod connector for SPI and UART interface, allowing interface extensions and daisy-chaining of multiple Pmod modules
  • Wi-Fi connection via UART
  • Bluetooth LE connection via SPI
  • Standard Arduino connector supports SPI and UART connections
  • Supports a variety of Renesas MCU and MPU boards
  • Supports AT command set and Linux
  • Linux driver package

Applications

Type Title Date
Manual - Hardware PDF 1.41 MB
Manual - Software PDF 2.04 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item
Part NumberStatusStockBudgetary Price (USD)Sampleable
QCIOT4-DA16600POCZActiveOut of Stock1u | $55Available

Support Communities

  1. PMOD interface for Wifi with RZ-G2UL devkit

    I am trying to connect a Renesas DA16600MOD (US159-DA16600EVZ) to a RZ-G2UL devkit using the PMOD-3A connector. The board is running the Renesas verified Linux environment.  The default settings for SW1, SW2, etc which connect SER0_TX, SER0_RX, .. to the PMOD1 interface. However, looking at the ...

    Jan 14, 2025