Skip to main content
Renesas Electronics Corporation

Description

The QCIOT-MOTIONPOCZ board is an analog motion sensor that can detect motion from up to two meters away by using a passive infrared (PIR) sensor.

The sensor is connected to a bandpass filter using the SLG88103 operational amplifier to condition and filter the signal. The amplified condition signal is connected to the analog pin of the MCU to determine the strength and distance of motion. The signal also connects to nanopower comparators that form a window comparison to be used to wake up an MCU or system at motion detection.

The solution can be powered by either connecting an MCU board or with an external connection. The external regulator supports powering the MCU and other connecting solutions. This solution supports the QuickConnect IoT (QCIOT) ecosystem. Other solutions can be daisy chained.

Features

  • Operating voltage: 5V to 16V
  • Sensor current: ~13µA
  • Operational current: ~19µA
  • Always on autonomous operation

Applications

Type Title Date
Manual - Hardware PDF 17.35 MB
Schematic PDF 1.64 MB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
QCIOT-MOTIONPOCZActiveIn Stock1u | $33Available

Support Communities

  1. Deep Sleep Mode in A55 (RZV2L)

    Hi Team,  We are using RZ/V2L based customized board, and we are exploring the possibility of enabling a deep sleep mode for the A55 core (running Linux), keeping only the M33 core active to maximize battery life. Any feasibilities done on this, will it be possible to achieve ...

    Jun 17, 2025
  2. RZG2L Fast Boot Optimization Help Needed – Thermal Application Visible on OLED Only After 14s Despite systemd Showing <10s Boot Time

    Hello Everyone, We are working on a thermal imaging application on a Renesas RZG2L and are trying to reduce the complete boot-to-display time of our application to below 10 seconds. Our application is started using thermal.service, which launches a thermal imaging binary during boot. Currently, the application ...

    May 12, 2026